Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2903610 - FLKM-M12/F/5P/SCO
Bill of material
PHOENIX CONTACT 2903610
MANUID
Product number of the Manufacturer
2903610
DESCSHORT
Short Description
Interface module
DESCLONG
Long Description
Interface module, connection 1: Spring-cage connection 6-position, connection 2: M12-SAC socket 5-position
MANUTYPEDESC
Manufacturer Type Description
FLKM-M12/F/5P/SCO
PREVIEW
Preview
INTNO
International product number
4046356753043
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAH005
rated voltage
24 V
AAF726
rated current
4 A
AAP798
Application standards
DIN EN 50178: 1998-04
BAF016
width
26 mm
BAA020
height
89.6 mm
AAF040
net weight
0.052 kg
BAB577
depth
60.5 mm
AAT080
Pole number
5
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4046356753043
AAW338
Manufacturer product designation
Interface module
AAU734
Manufacturer product description
VARIOFACE module, with spring-cage terminal blocks and M12-SAC socket, 5-pos.
AAO057
Product type
FLKM-M12/F/5P/SCO
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models