Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2903733 - UM-D37SUB/M/HC3/16DO/MR/1/SI
Bill of material
PHOENIX CONTACT 2903733
MANUID
Product number of the Manufacturer
2903733
DESCSHORT
Short Description
Active module
DESCLONG
Long Description
16-channel relay module for Honeywell C300 output modules TDOB01 and TBOB11. On the controller side, the module is controlled on a 37-pos. basis via D-SUB. A screw connection is available (marking: 1...48) on the field side. Module width: 142 mm
MANUTYPEDESC
Manufacturer Type Description
UM-D37SUB/M/HC3/16DO/MR/1/SI
PREVIEW
Preview
INTNO
International product number
4046356760775
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
BAH005
rated voltage
24 V
AAF726
rated current
0.009 A
AAP798
Application standards
EN 61010-2-201, EN 61010-2-201
BAF016
width
142 mm
BAA020
height
142.29 mm
AAF040
net weight
0.628 kg
BAB577
depth
66 mm
AAT080
Pole number
50
AAB418
Design of the electrical connection (head 1)
Screw connection
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4046356760775
AAW338
Manufacturer product designation
Active module
AAU734
Manufacturer product description
16-channel relay module for Honeywell C300 output modules TDOB01 and TBOB11. On the controller side, the module is controlled on a 37-pos. basis via D-SUB. A screw connection is available (marking: 1...48) on the field side. Module width: 142 mm
AAO057
Product type
UM-D37SUB/M/HC3/16DO/MR/1/SI
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models