Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2903782 - VIP-3/PT/D25SUB/F
Bill of material
PHOENIX CONTACT 2903782
MANUID
Product number of the Manufacturer
2903782
DESCSHORT
Short Description
Interface module
DESCLONG
Long Description
Interface module, connection 1: Push-in connection, connection 2: D-SUB socket strip 1x 25-position, number of channels: 2, control logic: plusschaltend
MANUTYPEDESC
Manufacturer Type Description
VIP-3/PT/D25SUB/F
PREVIEW
Preview
BAH005
rated voltage
25 V
AAF726
rated current
2 A
AAP798
Application standards
IEC 60664, DIN EN 50178
BAB392
certificate/approval
EAC
BAF016
width
57.1 mm
BAA020
height
76.8 mm
AAF040
net weight
0.154 kg
BAB577
depth
63 mm
AAT080
Pole number
25
BAA295
Degree of soiling
2
AAB418
Design of the electrical connection (head 1)
Spring pulley connection
AAM488
type of electrical connection, control side
D-SUB
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4046356796576
AAW338
Manufacturer product designation
Interface module
AAU734
Manufacturer product description
VARIOFACE module, with push-in connections and D-SUB 25 socket connector, for mounting on NS 35 rails
AAO057
Product type
VIP-3/PT/D25SUB/F
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356796576
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PHOENIX CONTACT
    3022218 - CLIPFIX 35
    PHOENIX CONTACT
    0402174 - NLS-CU 3/10 SN 1000MM
    PHOENIX CONTACT
    2702783 - AXL F DI8/2 24DC 1F
Previews
3D
2D
Download CAD models