Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2903789 - VIP-2/PT/FLK16
Bill of material
PHOENIX CONTACT 2903789
MANUID
Product number of the Manufacturer
2903789
DESCSHORT
Short Description
Interface module
DESCLONG
Long Description
Interface module, connection 1: Push-in connection, connection 2: IDC/FLK pin strip 1x 16-position
MANUTYPEDESC
Manufacturer Type Description
VIP-2/PT/FLK16
PREVIEW
Preview
BAH005
rated voltage
25 V
AAF726
rated current
1 A
AAP798
Application standards
IEC 60664, DIN EN 50178
BAF016
width
46.94 mm
BAA020
height
72.8 mm
AAF040
net weight
0.109 kg
BAB577
depth
56 mm
AAT080
Pole number
16
AAB418
Design of the electrical connection (head 1)
Spring pulley connection
AAM488
type of electrical connection, control side
blade terminal
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4046356796637
AAW338
Manufacturer product designation
Interface module
AAU734
Manufacturer product description
VARIOFACE module, with push-in connections and flat-ribbon cable connector, for mounting on NS 35 rails, with pin strip and short and long locking latches for socket strips, 16-pos.
AAO057
Product type
VIP-2/PT/FLK16
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356796637
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
40
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models