Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2903795 - VIP-3/PT/FLK60
Bill of material
PHOENIX CONTACT 2903795
MANUID
Product number of the Manufacturer
2903795
DESCSHORT
Short Description
Interface module
DESCLONG
Long Description
VARIOFACE module, with push-in connection and flat-ribbon cable connector, for mounting on NS 35 DIN rails, with pin strip plus short and long locking latches for socket strips, 60-pos.
MANUTYPEDESC
Manufacturer Type Description
VIP-3/PT/FLK60
PREVIEW
Preview
INTNO
International product number
4046356796699
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
40
BAH005
rated voltage
25 V
AAF726
rated current
1 A
AAP798
Application standards
IEC 60664, DIN EN 50178
BAB392
certificate/approval
CSA, cUL Recognized, UL Recognized, CSAus
BAF016
width
107.900 mm
BAA020
height
76.800132 mm
AAF040
net weight
0.2788 kg
BAB577
depth
63.00 mm
AAT080
Pole number
60
BAA295
Degree of soiling
2
AAB418
Design of the electrical connection (head 1)
Spring pulley connection
AAM488
type of electrical connection, control side
blade terminal
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4046356796699
AAW338
Manufacturer product designation
Interface module
AAU734
Manufacturer product description
VARIOFACE module, with push-in connection and flat-ribbon cable connector, for mounting on NS 35 DIN rails, with pin strip plus short and long locking latches for socket strips, 60-pos.
AAO057
Product type
VIP-3/PT/FLK60
AAY811
URI of the product
http://www.phoenixcontact.com/product/2903795
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models