Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2904265 - VIP-3/PT/D25SUB/F/LED
Bill of material
PHOENIX CONTACT 2904265
MANUID
Product number of the Manufacturer
2904265
DESCSHORT
Short Description
Interface module
DESCLONG
Long Description
VARIOFACE module, with push-in connections and D-SUB miniature socket strip, for mounting on NS 35 rails, with LED, 25-pos.
MANUTYPEDESC
Manufacturer Type Description
VIP-3/PT/D25SUB/F/LED
PREVIEW
Preview
INTNO
International product number
4046356813426
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
92
BAF016
width
57.100 mm
BAA020
height
75.800 mm
BAH005
rated voltage
24 V
AAF726
rated current
2 A
AAP798
Application standards
IEC 60664, DIN EN 50178
AAF040
net weight
0.156 kg
BAB577
depth
63 mm
AAT080
Pole number
25
AAB418
Design of the electrical connection (head 1)
Spring pulley connection
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4046356813426
AAW338
Manufacturer product designation
Interface module
AAU734
Manufacturer product description
VARIOFACE module, with push-in connections and D-SUB miniature socket strip, for mounting on NS 35 rails, with LED, 25-pos.
AAO057
Product type
VIP-3/PT/D25SUB/F/LED
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models