Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2904269 - VIP-3/PT/HD26SUB/M
Bill of material
PHOENIX CONTACT 2904269
MANUID
Product number of the Manufacturer
2904269
DESCSHORT
Short Description
Interface module
DESCLONG
Long Description
VARIOFACE module, with push-in connection and high density D-SUB miniature pin strip, for mounting on NS 35 rails, no. of pos.: 26
MANUTYPEDESC
Manufacturer Type Description
VIP-3/PT/HD26SUB/M
PREVIEW
Preview
INTNO
International product number
4046356814782
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
40
BAH005
rated voltage
25 V
AAF726
rated current
1 A
AAP798
Application standards
EN 50178
BAB392
certificate/approval
CSA, cUL Recognized, UL Recognized, CSAus
BAF016
width
52.02 mm
BAA020
height
76.050132 mm
AAF040
net weight
0.120 kg
BAB577
depth
63.00 mm
AAT080
Pole number
26
BAA295
Degree of soiling
2
AAB418
Design of the electrical connection (head 1)
Spring pulley connection
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4046356814782
AAW338
Manufacturer product designation
Interface module
AAU734
Manufacturer product description
VARIOFACE module, with push-in connection and high density D-SUB miniature pin strip, for mounting on NS 35 rails, no. of pos.: 26
AAO057
Product type
VIP-3/PT/HD26SUB/M
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models