Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2904272 - VIP-2/PT/HD15SUB/F
Bill of material
PHOENIX CONTACT 2904272
MANUID
Product number of the Manufacturer
2904272
DESCSHORT
Short Description
Interface module
DESCLONG
Long Description
VARIOFACE module, with push-in connection and high density D-SUB miniature socket strip, for mounting on NS 35, no. of pos.: 15
MANUTYPEDESC
Manufacturer Type Description
VIP-2/PT/HD15SUB/F
PREVIEW
Preview
BAH005
rated voltage
25 V
AAF726
rated current
1 A
AAP798
Application standards
EN 50178
BAB392
certificate/approval
CSA, cUL Recognized, UL Recognized, CSAus
BAF016
width
46.94 mm
BAA020
height
72.12875 mm
AAF040
net weight
0.108 kg
BAB577
depth
46.6 mm
AAT080
Pole number
15
BAA295
Degree of soiling
2
AAB418
Design of the electrical connection (head 1)
Spring pulley connection
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4046356814812
AAW338
Manufacturer product designation
Interface module
AAU734
Manufacturer product description
VARIOFACE module, with push-in connection and high density D-SUB miniature socket strip, for mounting on NS 35, no. of pos.: 15
AAO057
Product type
VIP-2/PT/HD15SUB/F
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356814812
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
40
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PHOENIX CONTACT
    1682540 - PROT-M8
    PHOENIX CONTACT
    2900299 - PLC-RPT- 24DC/21
    PHOENIX CONTACT
    1680539 - PROT-M12
    PHOENIX CONTACT
    1683002 - SAC-4P-10,0-PUR/M12FS
    PHOENIX CONTACT
    1559783 - SAC-4P-M12T/2XM12 CCL
Previews
3D
2D
Download CAD models