Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2904278 - VIP-2/PT/D37SUB/M/SO
Bill of material
PHOENIX CONTACT 2904278
MANUID
Product number of the Manufacturer
2904278
DESCSHORT
Short Description
Interface module
DESCLONG
Long Description
VARIOFACE module, with push-in connections and male D-SUB miniature pin strip, for mounting on NS 35 rails, 37-pos.
MANUTYPEDESC
Manufacturer Type Description
VIP-2/PT/D37SUB/M/SO
PREVIEW
Preview
INTNO
International product number
4046356812603
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
92
BAF016
width
102.800 mm
BAA020
height
72.100 mm
BAH005
rated voltage
25 V
AAF726
rated current
2 A
AAP798
Application standards
DIN EN 50178
BAB392
certificate/approval
EAC
AAF040
net weight
0.217 kg
BAB577
depth
46.600 mm
AAT080
Pole number
37
BAA295
Degree of soiling
2
AAB418
Design of the electrical connection (head 1)
Spring pulley connection
AAM488
type of electrical connection, control side
D-SUB
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4046356812603
AAW338
Manufacturer product designation
Interface module
AAU734
Manufacturer product description
VARIOFACE module, with push-in connections and male D-SUB miniature pin strip, for mounting on NS 35 rails, 37-pos.
AAO057
Product type
VIP-2/PT/D37SUB/M/SO
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models