Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2904602 - QUINT4-PS/1AC/24DC/20
Bill of material
PHOENIX CONTACT 2904602
MANUID
Product number of the Manufacturer
2904602
DESCSHORT
Short Description
Power supply unit
DESCLONG
Long Description
Primary-switched QUINT POWER power supply with free choice of output characteristic curve, SFB (selective fuse breaking) technology, and NFC interface, input: 1-phase, output: 24 V DC/20 A
MANUTYPEDESC
Manufacturer Type Description
QUINT4-PS/1AC/24DC/20
PREVIEW
Preview
BAG975
degree of protection
IP20
BAA303
Power loss, static, current-independent [Pls]
4.900 W
AAP798
Application standards
EN 61558-2-16, IEC 61010-2-201 (SELV), IEC 61010-1, IEC 61010-1 (SELV), IEC 61010-2-201 (PELV), IEC 61558-2-16, IEC 61010-2-201, EN 61204-3, EN 61000-3-2
BAB392
certificate/approval
EN 50121-3-2, EN 50121-4, EN 50121-5, EN 50163, IEC 62236-3-2, IEC 62236-4, IEC 62236-5, UL Listed UL 508, UL/C-UL Recognized UL 60950-1, UL ANSI/ISA-12.12.01 Class I, Division 2, Groups A, B, C, D (Hazardous Location), DNV GL, PRS, BV, LR, ABS, CAN/CSA-C22.2 No. 60950-1-07, CSA-C22.2 No. 107.1-01, SEMI F47-0706, EN 61000-4-11, BG (type approved)
BAF016
width
70.1 mm
BAA020
height
130.7 mm
AAF040
net weight
1.306 kg
BAB577
depth
125 mm
BAC078
Supply voltage type
DC
BAD831
Design of electrical connection
Screw connection
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
BAD291
Direct assembly/mounting possible
No
AAC073
Performance level acc. to EN ISO 13849-1
none
BAD722
suitable for safety functions
Yes
AAO382
safety integrity level (SIL)
Without
AAS340
nominal value 1. output voltage
24 V
AAJ701
power consumption
520 VA
AAB832
max. rated supply voltage with AC 50 Hz
240 V
AAB833
max. rated supply voltage with AC 60 Hz
240 V
AAB834
max. rated supply voltage with DC
350 V
BAC180
Installation height
130 mm
BAC178
Installation width
70 mm
AAB773
max. 1. output voltage
29.500 V
AAB967
min. rated supply voltage with AC 60 Hz
100 V
AAB968
min. rated supply voltage with DC
90 V
AAB966
min. rated supply voltage with AC 50 Hz
100 V
AAI720
max. output current 1
30 A
AAB925
min. 1. output voltage
24 V
BAD485
Output voltage for SPC is regulated
Yes
AAS343
nominal value output current 1
20 A
BAD715
suitable for series installation
No
BAE190
designed as short-circuit-proof
Yes
AAB429
Output voltage adjustable
Yes
AAC127
stabilized
Yes
BAC545
Power output
480 W
AAO663
GTIN
4046356985352
AAW338
Manufacturer product designation
Power supply unit
AAU734
Manufacturer product description
Primary-switched QUINT POWER power supply with free choice of output characteristic curve, SFB (selective fuse breaking) technology, and NFC interface, input: 1-phase, output: 24 V DC/20 A
AAU731
Manufacturer product family
QUINT POWER
AAO057
Product type
QUINT4-PS/1AC/24DC/20
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356985352
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85044095
COO
Country of origin
TH
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models