Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2904623 - QUINT4-PS/3AC/24DC/40
Bill of material
PHOENIX CONTACT 2904623
MANUID
Product number of the Manufacturer
2904623
DESCSHORT
Short Description
Power supply unit
DESCLONG
Long Description
Primary-switched power supply unit QUINT POWER, Screw connection, DIN rail mounting, input: 3-phase, output: 24 V DC / 40 A
MANUTYPEDESC
Manufacturer Type Description
QUINT4-PS/3AC/24DC/40
PREVIEW
Preview
INTNO
International product number
4055626356105
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP20
BAA303
Power loss, static, current-independent [Pls]
6 W
AAP798
Application standards
EN 61558-2-16, IEC 61010-2-201 (SELV), IEC 61010-1, IEC 61010-1 (SELV), IEC 61010-2-201 (PELV), IEC 61558-2-16, IEC 61010-2-201, EN 61000-3-2
BAB392
certificate/approval
EN 50121-3-2, EN 50121-5, IEC 62236-3-2, IEC 62236-5, UL Listed UL 508, UL/C-UL Recognized UL 60950-1, UL ANSI/ISA-12.12.01 Class I, Division 2, Groups A, B, C, D (Hazardous Location), DNV GL, BV, LR, ABS, CAN/CSA-C22.2 No. 60950-1-07, CSA-C22.2 No. 107.1-01, SEMI F47-0706, EN 61000-4-11, BG (type approved)
BAF016
width
120 mm
BAA020
height
130.040385 mm
AAF040
net weight
2.422 kg
BAB577
depth
125.00 mm
BAC078
Supply voltage type
AC/DC
BAD831
Design of electrical connection
Screw connection
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
BAD291
Direct assembly/mounting possible
No
BAD722
suitable for safety functions
Yes
AAO382
safety integrity level (SIL)
Without
AAS340
nominal value 1. output voltage
24 V
AAJ701
power consumption
1217 VA
AAB832
max. rated supply voltage with AC 50 Hz
500 V
AAB833
max. rated supply voltage with AC 60 Hz
500 V
AAB834
max. rated supply voltage with DC
390 V
BAC180
Installation height
130 mm
BAC178
Installation width
120 mm
AAB773
max. 1. output voltage
29.500 V
AAB967
min. rated supply voltage with AC 60 Hz
400 V
AAB968
min. rated supply voltage with DC
226 V
AAB966
min. rated supply voltage with AC 50 Hz
400 V
AAI720
max. output current 1
60 A
AAB925
min. 1. output voltage
24 V
BAD485
Output voltage for SPC is regulated
Yes
AAS343
nominal value output current 1
40 A
BAD715
suitable for series installation
No
BAE190
designed as short-circuit-proof
Yes
AAB429
Output voltage adjustable
Yes
AAC127
stabilized
Yes
BAC545
Power output
960 W
AAO663
GTIN
4055626356105
AAW338
Manufacturer product designation
Power supply unit
AAU734
Manufacturer product description
Primary-switched QUINT POWER power supply with free choice of output characteristic curve, SFB (selective fuse breaking) technology, and NFC interface, input: 3-phase, output: 24 V DC/40 A
AAU731
Manufacturer product family
QUINT POWER
AAO057
Product type
QUINT4-PS/3AC/24DC/40
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85044095
COO
Country of origin
TH
DEEPLINK
Deeplink
Deeplink
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
载入中 ...
预览
3D
2D
下载CAD模型