Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2904933 - FL-PP-RJ45/RJ45-B
Bill of material
PHOENIX CONTACT 2904933
MANUID
Product number of the Manufacturer
2904933
DESCSHORT
Short Description
Patch panels
DESCLONG
Long Description
Patch panel, narrow overall width, extended temperature range, two RJ45 jacks, 1:1 assignment, all-around shield, CAT5, 10/100 Mbps, DIN rail adapter, IP20
MANUTYPEDESC
Manufacturer Type Description
FL-PP-RJ45/RJ45-B
PREVIEW
Preview
INTNO
International product number
4046356900836
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
22.4 mm
BAA020
height
77 mm
AAF040
net weight
0.040 kg
BAB577
depth
44.0 mm
AAD244
Category
5
BAD993
screened
Yes
AAG610
type of connector
RJ 45
AAG609
number of buses/couplings
1
AAG611
suitable for number of connectors
1
AAP479
Number of height units
2
AAO663
GTIN
4046356900836
AAW338
Manufacturer product designation
Patch panels
AAU734
Manufacturer product description
Patch panel, narrow overall width, extended temperature range, two RJ45 jacks, 1:1 assignment, all-around shield, CAT5, 10/100 Mbps, DIN rail adapter, IP20
AAO057
Product type
FL-PP-RJ45/RJ45-B
AAY811
URI of the product
http://www.phoenixcontact.com/product/2904933
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models