Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2905197 - UM-D37M/DS/FU/LED/AID16/C300/R
Bill of material
PHOENIX CONTACT 2905197
MANUID
Product number of the Manufacturer
2905197
DESCSHORT
Short Description
Interface module
DESCLONG
Long Description
Interface module, connection 1: Screw connection with disconnect knife, connection 2: D-SUB pin strip 1x 37-position, connection 3: D-SUB pin strip 1x 25-position, number of channels: 16, control logic: plusschaltend
MANUTYPEDESC
Manufacturer Type Description
UM-D37M/DS/FU/LED/AID16/C300/R
PREVIEW
Preview
INTNO
International product number
4055626002958
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
23
BAF016
width
184 mm
BAA020
height
142.300 mm
BAH005
rated voltage
24 V
AAF726
rated current
0.500 A
AAP798
Application standards
DIN EN 50178
AAF040
net weight
0.617 kg
BAB577
depth
65.600 mm
AAT080
Pole number
37
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4055626002958
AAW338
Manufacturer product designation
Interface module
AAU734
Manufacturer product description
VARIOFACE module intended for use with Honeywell Experion C300 16-channel analog input cards. Channels 1 to 16 feature differential inputs.
AAO057
Product type
UM-D37M/DS/FU/LED/AID16/C300/R
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models