Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2905240 - CBB 08 2X4RC-PT
Bill of material
PHOENIX CONTACT 2905240
MANUID
Product number of the Manufacturer
2905240
DESCSHORT
Short Description
Potential distributors
DESCLONG
Long Description
Potential distributors, number of positions: 1, mounting type: DIN rail: 35 mm
MANUTYPEDESC
Manufacturer Type Description
CBB 08 2X4RC-PT
PREVIEW
Preview
BAC740
Min. line cross section, rigid
0.750 mm^2
BAC140
Combustibility class
V0
BAD774
Closing plate required
No
BAC034
Connection type
Push-in connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.750 mm^2
AAC820
Min. operating temperature
-30 °C
AAC821
Max. operating temperature
60 °C
BAA018
length
127.800 mm
BAG640
Assembly type
DIN track
AAF040
net weight
0.497 kg
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
16 mm^2
BAC677
Max. line cross section, rigid
16 mm^2
BAC922
Design
pluggable
AAO663
GTIN
4046356934459
AAW338
Manufacturer product designation
Potential distributors
AAU734
Manufacturer product description
Device circuit breaker boards for eight thermomagnetic (CB TM1...) or electronic (CB E1... NO) circuit breakers with group remote signaling, central supply, connection for relay contacts, and potential distribution for up to four loads per channel.
AAO057
Product type
CBB 08 2X4RC-PT
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356934459
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
15
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363090
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models