Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2905678 - TC-2KS50-DO16-EX-PR-RS
Bill of material
PHOENIX CONTACT 2905678
MANUID
Product number of the Manufacturer
2905678
DESCSHORT
Short Description
Module carrier
DESCLONG
Long Description
Termination Carrier for redundantly connecting 16 MACX Analog Ex i solenoid drivers to digital output cards of the Yokogawa ProSafe RS controller, via two KS50 connectors, 50-pos. Suitable for Yokogawa SDV541 card.
MANUTYPEDESC
Manufacturer Type Description
TC-2KS50-DO16-EX-PR-RS
PREVIEW
Preview
INTNO
International product number
4046356986717
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
29
BAH005
rated voltage
30 V
AAF726
rated current
0.030 A
AAP798
Application standards
DIN EN 50178
BAB392
certificate/approval
UL Listed, cUL Listed, cUL Listed, UL Listed
BAF016
width
242 mm
BAA020
height
170 mm
AAF040
net weight
0.333 kg
BAB577
depth
159.5 mm
AAT080
Pole number
50
BAA295
Degree of soiling
2
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4046356986717
AAW338
Manufacturer product designation
Module carrier
AAU734
Manufacturer product description
Termination Carrier for redundantly connecting 16 MACX Analog Ex i solenoid drivers to digital output cards of the Yokogawa ProSafe RS controller, via two KS50 connectors, 50-pos. Suitable for Yokogawa SDV541 card.
AAO057
Product type
TC-2KS50-DO16-EX-PR-RS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models