Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2905962 - UM-FLK10/PI/FU/ROC800
Bill of material
PHOENIX CONTACT 2905962
MANUID
Product number of the Manufacturer
2905962
DESCSHORT
Short Description
Passive module
DESCLONG
Long Description
Fuse module, connection 1: Screw connection 6-position, connection 2: IDC/FLK pin strip 1x 10-position, number of channels: 4
MANUTYPEDESC
Manufacturer Type Description
UM-FLK10/PI/FU/ROC800
PREVIEW
Preview
INTNO
International product number
4055626047485
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
23
BAF016
width
54 mm
BAA020
height
92.300 mm
BAH005
rated voltage
24 V
AAF726
rated current
0.200 A
AAF040
net weight
0.157 kg
BAB577
depth
78.900 mm
AAT080
Pole number
12
AAB418
Design of the electrical connection (head 1)
Screw connection
AAM488
type of electrical connection, control side
blade terminal
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4055626047485
AAW338
Manufacturer product designation
Passive module
AAU734
Manufacturer product description
VARIOFACE module intended for use with the ROC800 controller PI cards. UL recognized to Class I, Div. 2.
AAO057
Product type
UM-FLK10/PI/FU/ROC800
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models