Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2906193 - UM-D37M/16RSC-24DC/DO/C3/L IMC
Bill of material
PHOENIX CONTACT 2906193
MANUID
Product number of the Manufacturer
2906193
DESCSHORT
Short Description
Active module
DESCLONG
Long Description
VARIOFACE 16-channel module intended for use with Honeywell® Experion C300 24 V digital IOTA, left-hand version, 3 A, 120 V, conformal coating, inter-marshalling
MANUTYPEDESC
Manufacturer Type Description
UM-D37M/16RSC-24DC/DO/C3/L IMC
PREVIEW
Preview
INTNO
International product number
4055626078038
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
61
BAF016
width
244 mm
BAA020
height
142.300 mm
BAH005
rated voltage
24 V
AAF726
rated current
0.007 A
AAF040
net weight
0.850 kg
BAB577
depth
66.800 mm
AAT080
Pole number
37
AAB418
Design of the electrical connection (head 1)
Screw connection
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4055626078038
AAW338
Manufacturer product designation
Active module
AAU734
Manufacturer product description
VARIOFACE 16-channel module intended for use with Honeywell® Experion C300 24 V digital IOTA, left-hand version, 3 A, 120 V, conformal coating, inter-marshalling
AAO057
Product type
UM-D37M/16RSC-24DC/DO/C3/L IMC
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part