Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2906243 - MACX MCR-VDC-PT
Bill of material
PHOENIX CONTACT 2906243
MANUID
Product number of the Manufacturer
2906243
DESCSHORT
Short Description
Voltage measuring transducers
DESCLONG
Long Description
MACX MCR voltage transducers for DC voltages of 0... (+/-) 20 V DC to 0.. .(+/-) 660 V DC, output signal (+/-) 10 V/ (+/-)20 mA
MANUTYPEDESC
Manufacturer Type Description
MACX MCR-VDC-PT
PREVIEW
Preview
INTNO
International product number
4055626050935
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA303
Power loss, static, current-independent [Pls]
1.200 W
AAP798
Application standards
IEC 61010-1, IEC 61010-2-030
BAB392
certificate/approval
CE
AAF040
net weight
0.207 kg
BAD715
suitable for series installation
No
BAD792
Design of analog output
-10 ... 10 V, -20 ... 20 mA
AAC050
switching output present
No
BAD549
Configuration function integrated
Yes
AAI141
initial value measuring (range voltage)
-550 V
AAI513
greatest value of the measuring (range voltage)
550 V
AAO663
GTIN
4055626050935
AAW338
Manufacturer product designation
Voltage measuring transducers
AAU734
Manufacturer product description
MACX MCR voltage transducers for DC voltages of 0... (+/-) 20 V DC to 0.. .(+/-) 660 V DC, output signal (+/-) 10 V/ (+/-)20 mA
AAO057
Product type
MACX MCR-VDC-PT
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85437090
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models