Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2906639 - TC-D37SUB-ADIO16-MP-P-UNI
Bill of material
PHOENIX CONTACT 2906639
MANUID
Product number of the Manufacturer
2906639
DESCSHORT
Short Description
Module carrier
DESCLONG
Long Description
Universal Termination Carrier for connecting 16 MINI Analog Pro signal conditioners to digital or analog I/O cards, via D-SUB connector, 37-pos. (1:1 connection)
MANUTYPEDESC
Manufacturer Type Description
TC-D37SUB-ADIO16-MP-P-UNI
PREVIEW
Preview
INTNO
International product number
4055626119977
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
BAH005
rated voltage
30 V
AAF726
rated current
1 A
AAP798
Application standards
DIN EN 50178
BAF016
width
136 mm
BAA020
height
170 mm
AAF040
net weight
1.180 kg
BAB577
depth
159.5 mm
AAT080
Pole number
37
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4055626119977
AAW338
Manufacturer product designation
Module carrier
AAU734
Manufacturer product description
Universal Termination Carrier for connecting 16 MINI Analog Pro signal conditioners to digital or analog I/O cards, via D-SUB connector, 37-pos. (1:1 connection)
AAO057
Product type
TC-D37SUB-ADIO16-MP-P-UNI
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
2D
ダウンロード(CADデータ)