Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2906944 - UM-D37SUB/M/HC3/DI24V/MR/SI/MT
Bill of material
PHOENIX CONTACT 2906944
MANUID
Product number of the Manufacturer
2906944
DESCSHORT
Short Description
Active module
DESCLONG
Long Description
16-channel relay module for Honeywell C300 input modules. The module is controlled by the control system via 37-pos. D-SUB or 50-pos. FLK. A screw connection with knife disconnection is available in the field. Module width: 343 mm
MANUTYPEDESC
Manufacturer Type Description
UM-D37SUB/M/HC3/DI24V/MR/SI/MT
PREVIEW
Preview
INTNO
International product number
4055626141442
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
52
BAH005
rated voltage
24 V
AAF726
rated current
0.006 A
AAP798
Application standards
DIN EN 50178
BAF016
width
343.4 mm
BAA020
height
125.4 mm
AAF040
net weight
1.094 kg
BAB577
depth
65.5 mm
AAT080
Pole number
37
AAM488
type of electrical connection, control side
D-SUB
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4055626141442
AAW338
Manufacturer product designation
Active module
AAU734
Manufacturer product description
16-channel relay module for Honeywell C300 input modules. The module is controlled by the control system via 37-pos. D-SUB or 50-pos. FLK. A screw connection with knife disconnection is available in the field. Module width: 343 mm
AAO057
Product type
UM-D37SUB/M/HC3/DI24V/MR/SI/MT
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85371098
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models