Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2907067 - QUINT4-UPS/24DC/24DC/10/USB
Bill of material
PHOENIX CONTACT 2907067
MANUID
Product number of the Manufacturer
2907067
DESCSHORT
Short Description
Uninterruptible power supply
DESCLONG
Long Description
QUINT USV, IQ Technology, USB, DIN rail mounting, Screw connection, input: 24 V DC, output: 24 V DC / 10 A, charging current: 3 A
MANUTYPEDESC
Manufacturer Type Description
QUINT4-UPS/24DC/24DC/10/USB
PREVIEW
Preview
BAG975
degree of protection
IP20
AAP798
Application standards
IEC 61010-1 (SELV), IEC 61010-2-201 (PELV)
BAB392
certificate/approval
UL approval: UL/C-UL Listed UL 61010-1, UL approval: UL/C-UL Listed UL 61010-2-201, UL approval: UL/C-UL Listed ANSI/ISA-12.12.01 Class I, Division 2, Groups A, B, C, D T4 (Hazardous Location), CSA: CAN/CSA-C22.2 No. 61010-1-12, CSA: CAN/CSA-IEC 61010-2-201, CSA: CAN/CSA-C22.2 No. 213 Class I, Division 2, Groups A, B, C, D T4 (Hazardous Location), CB scheme: IEC 61010-1, CB scheme: IEC 61010-2-201, DNV: Class Guideline DNVGL-CG-0339
BAF016
width
34.7 mm
BAA020
height
130 mm
AAF040
net weight
1 kg
BAB577
depth
125 mm
BAC078
Supply voltage type
DC
BAD831
Design of electrical connection
Screw connection
BAB431
mounting type
Rail/direct mounted
AAF691
max. output voltage
30 V
AAF692
min. output voltage
18 V
AAF704
min. primary voltage range
18 V
AAF703
max. input voltage
32 V
AAB713
Weight
0.500 kg
AAB834
max. rated supply voltage with DC
30 V
AAB968
min. rated supply voltage with DC
18 V
BAD485
Output voltage for SPC is regulated
No
AAB429
Output voltage adjustable
No
AAL377
built-in battery
No
BAA564
Battery capacity
60 0173-1#05-AAA300#003
BAB975
Output current
10 A
AAF680
over voltage protection present
No
BAD915
Voltage type
DC
AAO663
GTIN
4055626170091
AAW338
Manufacturer product designation
Uninterruptible power supply
AAU734
Manufacturer product description
QUINT UPS with IQ Technology, USB communication interface (Modbus/RTU), for DIN rail mounting, input: 24 V DC, output: 24 V DC / 10 A, charging current: 3 A
AAU731
Manufacturer product family
QUINT USV
AAO057
Product type
QUINT4-UPS/24DC/24DC/10/USB
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4055626170091
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85371091
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models