Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2907186 - VIP/S/MC/BASE 1-8/L/C/EX
Bill of material
PHOENIX CONTACT 2907186
MANUID
Product number of the Manufacturer
2907186
DESCSHORT
Short Description
Base module
DESCLONG
Long Description
Interface module, connection 1: Screw connection, connection 2: Pluggable screw connection 2x 9-position, number of channels: 8
MANUTYPEDESC
Manufacturer Type Description
VIP/S/MC/BASE 1-8/L/C/EX
PREVIEW
Preview
INTNO
International product number
4055626239392
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
40
AAF726
rated current
15 A
AAP798
Application standards
IEC 60664, DIN EN 50178
BAB392
certificate/approval
Functional Safety, IECEx, CSA, FM approved, CSAus, ATEX
BAF016
width
118.06 mm
BAA020
height
106.728674 mm
AAF040
net weight
0.4436 kg
BAB577
depth
72.200000 mm
AAT080
Pole number
9
AAB418
Design of the electrical connection (head 1)
Screw connection
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4055626239392
AAW338
Manufacturer product designation
Base module
AAU734
Manufacturer product description
8-channel VIP I/O marshalling base element for universal use. All connections as screw connection technology. With the COMBICON connector, compatible with the Honeywell C300 and RUSIO series. Marking for channels 1–8 and painting.
AAO057
Product type
VIP/S/MC/BASE 1-8/L/C/EX
AAY811
URI of the product
http://www.phoenixcontact.com/product/2907186
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models