Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2908399 - UM-2KS50/32R/SI/J/DO24V/YCS
Bill of material
PHOENIX CONTACT 2908399
MANUID
Product number of the Manufacturer
2908399
DESCSHORT
Short Description
Active module
DESCLONG
Long Description
32-channel, 24 V DC output relay module with screw connection and redundant, 50-pos. system connection, fuse and jumper in every output circuit, for Yokogawa ADV551 and ADV561
MANUTYPEDESC
Manufacturer Type Description
UM-2KS50/32R/SI/J/DO24V/YCS
PREVIEW
Preview
INTNO
International product number
4055626297705
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
42
BAH005
rated voltage
24 V
AAF726
rated current
0.007 A
AAP798
Application standards
EN IEC 61010-2-201, EN IEC 61010-2-201
BAB392
certificate/approval
EAC
BAF016
width
217.4 mm
BAA020
height
127.5 mm
AAF040
net weight
830 kg
BAB577
depth
60.5 mm
AAT080
Pole number
2
BAA295
Degree of soiling
2
AAB418
Design of the electrical connection (head 1)
Screw connection
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4055626297705
AAW338
Manufacturer product designation
Active module
AAU734
Manufacturer product description
32-channel, 24 V DC output relay module with screw connection and redundant, 50-pos. system connection, fuse and jumper in every output circuit, for Yokogawa ADV551 and ADV561
AAO057
Product type
UM-2KS50/32R/SI/J/DO24V/YCS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models