Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2908464 - VIP-3/SC/2FLK14/AN/2P/S7-1500A
Bill of material
PHOENIX CONTACT 2908464
MANUID
Product number of the Manufacturer
2908464
DESCSHORT
Short Description
Passive module
DESCLONG
Long Description
VARIOFACE COMPACT LINE interface module for Siemens S7-1500 systems with S7-1500 specific labeling, for channels 1-16, with screw connection, module width: 82.5 mm
MANUTYPEDESC
Manufacturer Type Description
VIP-3/SC/2FLK14/AN/2P/S7-1500A
PREVIEW
Preview
INTNO
International product number
4055626357676
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
39
BAF016
width
82.500 mm
BAA020
height
68.800 mm
BAH005
rated voltage
25 V
AAF726
rated current
1 A
AAP798
Application standards
IEC 60664, DIN EN 50178
AAF040
net weight
0.214 kg
BAB577
depth
60.700 mm
AAT080
Pole number
14
AAB418
Design of the electrical connection (head 1)
Screw connection
AAM488
type of electrical connection, control side
blade terminal
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4055626357676
AAW338
Manufacturer product designation
Passive module
AAU734
Manufacturer product description
VARIOFACE COMPACT LINE interface module for Siemens S7-1500 systems with S7-1500 specific labeling, for channels 1-16, with screw connection, module width: 82.5 mm
AAO057
Product type
VIP-3/SC/2FLK14/AN/2P/S7-1500A
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models