카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2908666 - UMK-5REL/KSR-24/230/KRK5S/MSTB
Bill of material
PHOENIX CONTACT 2908666
MANUID
Product number of the Manufacturer
2908666
DESCSHORT
Short Description
Relay Module
DESCLONG
Long Description
Customer-specific relay module, with plug-in bases for five miniature switching relays
MANUTYPEDESC
Manufacturer Type Description
UMK-5REL/KSR-24/230/KRK5S/MSTB
PREVIEW
Preview
INTNO
International product number
4055626320267
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
AAP798
Application standards
DIN EN 50178: 1998-04, DIN EN 50178: 1998-04
BAG640
Assembly type
DIN track
BAF016
width
78.3 mm
BAA020
height
89.6 mm
AAF040
net weight
0.230 kg
BAB577
depth
64 mm
BAD831
Design of electrical connection
Screw connection
BAD470
detachable terminals present
No
BAD454
Functional extension possible
No
AAO663
GTIN
4055626320267
AAW338
Manufacturer product designation
Relay Module
AAU734
Manufacturer product description
Customer-specific relay module, with plug-in bases for five miniature switching relays
AAO057
Product type
UMK-5REL/KSR-24/230/KRK5S/MSTB
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364190
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드