Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2908859 - VIP-PA-PWR/36XOE/ 1,0M/1756
Bill of material
PHOENIX CONTACT 2908859
MANUID
Product number of the Manufacturer
2908859
DESCSHORT
Short Description
Front adapters
DESCLONG
Long Description
VIP power cabling, universal front adapter with assembled shielded round cable for connection to all popular 36-pos. ControlLogix® 1756 I/O modules. 1 x 36 single wires (each ferruled and marked) can be connected (field connection, e.g., via 36 terminal blocks)., cable length: 1 m
MANUTYPEDESC
Manufacturer Type Description
VIP-PA-PWR/36XOE/ 1,0M/1756
PREVIEW
Preview
INTNO
International product number
4063151467876
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
29
BAF281
Use for product
ALLEN-BRADLEY ControlLogix, 1756-IB16D, 1756-IB16I, 1756-IB32, 1756-IF16, 1756-IF8, 1756-IF8I, 1756-IRT8I, 1756-OB16D, 1756-OB16I, 1756-OB32, 1756-HSC, 1756-IA16I, 1756-IA32, 1756-IB16IF, 1756-IB16ISOE, 1756-IF16H, 1756-IF4FXOF2F, 1756-IF8H, 1756-IF8IH, 1756-IH16I, 1756-IH16ISOE, 1756-IM16I, 1756-IR12, 1756-IT16, 1756-IV32, 1756-LSC8XIB8I, 1756-OA16I, 1756-OB16IEF, 1756-OB16IEFS, 1756-OB16IS, 1756-OB8EI, 1756-OF8I, 1756-OF8IH, 1756-OH8I, 1756-OV32E, 1756-OW16I, 1756-OX8I
AAB374
Type of electrical accessories
Adapter
AAO663
GTIN
4063151467876
AAW338
Manufacturer product designation
Front adapters
AAU734
Manufacturer product description
VIP power cabling, universal front adapter with assembled shielded round cable for connection to all popular 36-pos. ControlLogix® 1756 I/O modules. 1 x 36 single wires (each ferruled and marked) can be connected (field connection, e.g., via 36 terminal blocks)., cable length: 1 m
AAO057
Product type
VIP-PA-PWR/36XOE/ 1,0M/1756
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models