Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2908886 - FLX-D25F/8CH/AO/TDC3K
Bill of material
PHOENIX CONTACT 2908886
MANUID
Product number of the Manufacturer
2908886
DESCSHORT
Short Description
Interface module
DESCLONG
Long Description
Migration board for converting TDC3000 to modern control platforms, analog output, 8 channel
MANUTYPEDESC
Manufacturer Type Description
FLX-D25F/8CH/AO/TDC3K
PREVIEW
Preview
INTNO
International product number
4055626477909
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
73
BAF016
width
152.400 mm
BAA020
height
120.700 mm
AAF726
rated current
0.500 A
AAF040
net weight
0.300 kg
BAB577
depth
38.300 mm
AAO663
GTIN
4055626477909
AAW338
Manufacturer product designation
Interface module
AAU734
Manufacturer product description
Migration board for converting TDC3000 to modern control platforms, analog output, 8 channel
AAO057
Product type
FLX-D25F/8CH/AO/TDC3K
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85176200
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models