Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2909607 - CAB-DSUB25M/OE/22/TP/S/ 3M
Bill of material
PHOENIX CONTACT 2909607
MANUID
Product number of the Manufacturer
2909607
DESCSHORT
Short Description
Cable
DESCLONG
Long Description
Assembled shielded round cable; connection 1: Twisted pair (25-position) (The wires are marked and fitted with ferrules); connection 2: D-SUB pin strip (1x 25-position); cable length: 3 m
MANUTYPEDESC
Manufacturer Type Description
CAB-DSUB25M/OE/22/TP/S/ 3M
PREVIEW
Preview
INTNO
International product number
4055626682129
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
71
AAF040
net weight
0.660 kg
AAT080
Pole number
25
AAB418
Design of the electrical connection (head 1)
D-SUB pin strip
AAB419
Design of the electrical connection (head 2)
Twisted pair
AAP380
number of channels
0
AAB643
suitable for PLC output card
No
AAB639
suitable for analog signals
No
AAB651
suitable for digital signals
No
AAB654
suitable for PLC input card
No
BAC426
Function
PLC other devices
AAO663
GTIN
4055626682129
AAW338
Manufacturer product designation
Cable
AAU734
Manufacturer product description
Assembled shielded round cable; connection 1: Twisted pair (25-position) (The wires are marked and fitted with ferrules); connection 2: D-SUB pin strip (1x 25-position); cable length: 3 m
AAO057
Product type
CAB-DSUB25M/OE/22/TP/S/ 3M
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part