Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2909871 - 18PLUS-SM02-01-PT01-01
Bill of material
PHOENIX CONTACT 2909871
MANUID
Product number of the Manufacturer
2909871
DESCSHORT
Short Description
Base element
DESCLONG
Long Description
Base element
MANUTYPEDESC
Manufacturer Type Description
18PLUS-SM02-01-PT01-01
PREVIEW
Preview
INTNO
International product number
4055626406114
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
52
BAD774
Closing plate required
No
AAF040
net weight
0.049 kg
AAO663
GTIN
4055626406114
AAW338
Manufacturer product designation
Base element
AAU734
Manufacturer product description
Signal module with remote signaling, floating contact and visual function display
AAO057
Product type
18PLUS-SM02-01-PT01-01
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
TN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part