Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2924249 - MACX MCR-EX-SL-2NAM-R-UP-SP
Bill of material
PHOENIX CONTACT 2924249
MANUID
Product number of the Manufacturer
2924249
DESCSHORT
Short Description
Isolation amplifier
DESCLONG
Long Description
2-channel Ex i NAMUR signal conditioner with wide range power supply for proximity sensors and switches. In terms of signal output, for each channel there is a relay with a changeover contact available. Fault detection (LFD), 3-way isolation, SIL 2.
MANUTYPEDESC
Manufacturer Type Description
MACX MCR-EX-SL-2NAM-R-UP-SP
PREVIEW
Preview
BAG975
degree of protection
IP20
BAA303
Power loss, static, current-independent [Pls]
1.300 W
AAP798
Application standards
GB 3626.20, GB 3836.1, GB 3836.4, GB 3836.8, GB 12476.1, GB 12476.4
BAB392
certificate/approval
CE
BAG640
Assembly type
Top-hat rail TH35
BAF016
width
17.6 mm
BAA020
height
117.64 mm
AAF040
net weight
0.100 kg
BAB577
depth
113.7 mm
BAD722
suitable for safety functions
Yes
AAC969
power consumption
1.100 W
AAP509
Number of inputs, potential-free
2
AAB712
Construction of unit
Built-in unit
AAB532
intrinsically safe according to EN 60947-5-6 NAMUR
Yes
AAB620
galvanic separation between the inputs present
No
AAP380
number of channels
2
AAP561
Number of output circuits transistor antivalent
0
AAP562
Number of output circuits transistor npn
0
AAP563
Number of output circuits transistor pnp
0
AAP564
Number of output circuits transistor potential-free
0
AAM380
switching power
500 VA
AAB619
galvanic separation between output to output present
Yes
AAB621
galvanic separation between input to output present
Yes
AAB622
galvanic separation between supply voltage and all other circuits present
Yes
AAB425
Output circuit relay making contact
0 0173-1#05-AAA006#003
AAB426
Output circuit relay change-over
2 0173-1#05-AAA006#003
AAP560
Number of output circuits opto-couplers
0
AAP507
Number of inputs according to NAMUR
2
AAO663
GTIN
4046356463683
AAW338
Manufacturer product designation
Isolation amplifier
AAU734
Manufacturer product description
2-channel Ex i NAMUR signal conditioner with wide range power supply for proximity sensors and switches. In terms of signal output, for each channel there is a relay with a changeover contact available. Fault detection (LFD), 3-way isolation, SIL 2.
AAO057
Product type
MACX MCR-EX-SL-2NAM-R-UP-SP
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356463683
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85365019
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models