Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
293224-6
Bill of material
293224-6
PN
Part Number
293224-6
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
293224-6
TEINTERNALDESCRIPTION
TE Internal Description
NECTOR S PANEL OUTLET LV-2
CONNECTORSYSTEM
Connector System
Cable-to-Panel
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
CONNECTORSTYLE
Connector Style
Outlet
WIRECABLETYPE
WireCable Type
Discrete Wire
PRODUCTTYPE
Product Type
Connector
KEYINGARRANGEMENT
Keying Arrangement
LV-2
NUMBEROFPOSITIONS
Number of Positions
2
PRELOADED
Preloaded
No
VOLTAGEVDC
Voltage
42 VDC
CONTACTTYPE
Contact Type
Pin
ACCEPTSCONTACTSTYLE
Accepts Contact Style
Pin
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Panel
HOUSINGCOLOR
Housing Color
Black
CIRCUITAPPLICATION
Circuit Application
Power
VDETESTED
VDE Tested
Yes
PACKAGINGMETHOD
Packaging Method
Bag
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models