Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
293311-6
Bill of material
293311-6
PN
Part Number
293311-6
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
293311-6
TEINTERNALDESCRIPTION
TE Internal Description
NECTOR S PCB PLUG 90 DEG LV-2 YELLOW
CONNECTORSYSTEM
Connector System
Cable-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
CONNECTORSTYLE
Connector Style
Plug
PRODUCTTYPE
Product Type
Connector
KEYINGARRANGEMENT
Keying Arrangement
LV-2
NUMBEROFPOSITIONS
Number of Positions
2
PRELOADED
Preloaded
Yes
VOLTAGEVDC
Voltage
42 VDC
CONTACTTYPE
Contact Type
Socket
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
MOUNTINGANGLE
Mounting Angle
90
HOUSINGCOLOR
Housing Color
Yellow
CIRCUITAPPLICATION
Circuit Application
Power
VDETESTED
VDE Tested
Yes
PACKAGINGMETHOD
Packaging Method
Bag
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TE Connectivity
    Rectangular Power Connectors
    TE Connectivity
    Backplane Power Connectors
    TE Connectivity
    Bus Bar Connector Contacts
    TE Connectivity
    Card Edge Power Connectors
    TE Connectivity
    1-2106489-1
    TE Connectivity
    2008152-2
    TE Connectivity
    2-2834068-3
    TE Connectivity
    293655-5
    TE Connectivity
    2834056-1
    TE Connectivity
    2834385-2
Previews
3D
2D
Download CAD models