Catalog navigation
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
Access Casters
Description
294 - Dual Pneu. (to 3180 lb/ea)
Bill of material
16PN294S
PN
Part Number
PNB
Base Caster Number
CASTER
Caster Type
DIA
Wheel Diameter
Inch
WIDTH
Tread Width
Inch
CAP
Capacity
OH
Mount Height
Inch
SL
Swivel Lead
Inch
SH
Bolt Hole Spacing
4-1/2 x 6 Inch
TP
Fastening Size
Swivel 6-1/2 x 7-1/2, Rigid 6 x 7-1/2 Inch
WEIGHT
Weight
ROLLER
Bearing Type
Roller
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD