Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2944533 - EMG 30-S2/16A
Bill of material
PHOENIX CONTACT 2944533
MANUID
Product number of the Manufacturer
2944533
DESCSHORT
Short Description
Switching module
DESCLONG
Long Description
VARIOFACE switch module, with screw connection, for mounting on NS 32 or NS 35/7.5
MANUTYPEDESC
Manufacturer Type Description
EMG 30-S2/16A
INTNO
International product number
4017918278939
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAH005
rated voltage
250 V
AAP798
Application standards
DIN EN 50178: 1998-04
BAF016
width
30 mm
BAA020
height
77.5 mm
AAF040
net weight
0.075 kg
BAB577
depth
60 mm
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4017918278939
AAW338
Manufacturer product designation
Switching module
AAU734
Manufacturer product description
VARIOFACE switch module, with screw connection, for mounting on NS 32 or NS 35/7.5
AAO057
Product type
EMG 30-S2/16A
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85365080
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models