Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2954785 - EMG 90-DIO 32M/LP
Bill of material
PHOENIX CONTACT 2954785
MANUID
Product number of the Manufacturer
2954785
DESCSHORT
Short Description
Diode block
DESCLONG
Long Description
Lamp test module, 2 diodes with common cathode: with 16 pairs, with common triggering
MANUTYPEDESC
Manufacturer Type Description
EMG 90-DIO 32M/LP
PREVIEW
Preview
INTNO
International product number
4017918085124
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAP798
Application standards
DIN EN 50178
BAB392
certificate/approval
EAC
BAG640
Assembly type
DIN track
BAF016
width
90 mm
BAA020
height
77.5 mm
AAF040
net weight
0.165 kg
BAB577
depth
55 mm
BAD831
Design of electrical connection
Screw connection
BAC426
Function
Diode block
AAO663
GTIN
4017918085124
AAW338
Manufacturer product designation
Diode block
AAU734
Manufacturer product description
Lamp test module, 2 diodes with common cathode: with 16 pairs, with common triggering
AAO057
Product type
EMG 90-DIO 32M/LP
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85411000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models