Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2959544 - UM 45-FLK40/FRONT/Q
Bill of material
PHOENIX CONTACT 2959544
MANUID
Product number of the Manufacturer
2959544
DESCSHORT
Short Description
Interface module
DESCLONG
Long Description
VARIOFACE SLIM LINE, with screw connection and flat-ribbon cable connector, for assembly at a right angle on NS 35/7.5, 40 positions
MANUTYPEDESC
Manufacturer Type Description
UM 45-FLK40/FRONT/Q
PREVIEW
Preview
BAH005
rated voltage
25 V
AAF726
rated current
1 A
AAP798
Application standards
DIN EN 50178, IEC 60664
BAF016
width
45 mm
BAA020
height
160.8 mm
AAF040
net weight
0.215 kg
BAB577
depth
50.5 mm
AAT080
Pole number
40
BAA295
Degree of soiling
2
AAB418
Design of the electrical connection (head 1)
Screw connection
AAM488
type of electrical connection, control side
blade terminal
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4017918086190
AAW338
Manufacturer product designation
Interface module
AAU734
Manufacturer product description
VARIOFACE SLIM LINE, with screw connection and flat-ribbon cable connector, for assembly at a right angle on NS 35/7.5, 40 positions
AAO057
Product type
UM 45-FLK40/FRONT/Q
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918086190
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models