Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2959625 - UM 45-D37SUB/B/FRONT/Q
Bill of material
PHOENIX CONTACT 2959625
MANUID
Product number of the Manufacturer
2959625
DESCSHORT
Short Description
Interface module
DESCLONG
Long Description
VARIOFACE SLIM LINE, with screw connection and D-subminiature socket strip, for assembly at a right angle on NS 35/7.5, 37 positions
MANUTYPEDESC
Manufacturer Type Description
UM 45-D37SUB/B/FRONT/Q
PREVIEW
Preview
BAH005
rated voltage
25 V
AAF726
rated current
2.500 A
INTNO
International product number
4017918086275
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
42
AAP798
Application standards
EN IEC 60664-1
BAF016
width
45 mm
BAA020
height
156 mm
BAB577
depth
46.6 mm
AAF040
net weight
0.258 kg
AAT080
Pole number
37
BAA295
Degree of soiling
2
AAB418
Design of the electrical connection (head 1)
Screw connection
AAM488
type of electrical connection, control side
D-SUB
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4017918086275
AAW338
Manufacturer product designation
Interface module
AAU734
Manufacturer product description
VARIOFACE SLIM LINE, with screw connection and D-subminiature socket strip, for assembly at a right angle on NS 35/7.5, 37 positions
AAO057
Product type
UM 45-D37SUB/B/FRONT/Q
AAY811
URI of the product
http://www.phoenixcontact.com/product/2959625
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models