Catalog navigation
CAD model selection
Selectable products: 43
HELP_VARIABLE
Company
FIBRO
Description
2960.85. - Sliding pad, Bronze with solid lubricant
Bill of material
2960.85.075.100
BC
Order No
DOC
Catalog page
2960_85_pdf
FORM
B
Width
mm
A
Length
mm
E
mm
E1
mm
E2
mm
E3
mm
ANZ
Number of screw holes
D
11.000 mm
D1
18.000 mm
T
12.000 mm
GEW
Weight
kg
ZTC
Customs tariff number
84879090
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models