Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2961150 - REL-MR- 12DC/21
Bill of material
PHOENIX CONTACT 2961150
MANUID
Product number of the Manufacturer
2961150
DESCSHORT
Short Description
Single relay
DESCLONG
Long Description
Plug-in miniature power relay, with power contact, 1 changeover contact, input voltage 12 V DC
MANUTYPEDESC
Manufacturer Type Description
REL-MR- 12DC/21
PREVIEW
Preview
BAG975
degree of protection
RT III
AAS574
Rated current [In] for the power loss specification
6 A
BAA303
Power loss, static, current-independent [Pls]
0.170 W
AAP798
Application standards
IEC 60664, EN 50178, EN 61810-1
AAS575
Power loss per pole, current-dependent [PlIp]
0.170 W
BAB392
certificate/approval
Corrosive gas test
BAF016
width
5 mm
BAA020
height
28 mm
AAF040
net weight
0.005 kg
BAB577
depth
15 mm
BAD831
Design of electrical connection
Soldered connection
BAD391
LED display present
No
BAD470
detachable terminals present
No
AAB960
min. rated control voltage Us with DC
7.200 V
AAC824
Nominal current
0.014 A
BAC050
Type of actuation
DC
AAP365
Number of breaking contacts
0
AAP546
Number of making contacts
0
AAP377
Number of changers
1
BAB714
Drive and function
monostable
AAB377
Type of switch contact
Simple contact
BAD132
Complete device with socket base
No
BAD551
Contacts, forced present
No
AAO663
GTIN
4017918159566
AAW338
Manufacturer product designation
Single relay
AAU734
Manufacturer product description
Plug-in miniature power relay, with power contact, 1 changeover contact, input voltage 12 V DC
AAO057
Product type
REL-MR- 12DC/21
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918159566
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85364900
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model