Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2962463 - UM- 8 RELS/KSR-G24/21/MT/PLC
Bill of material
PHOENIX CONTACT 2962463
MANUID
Product number of the Manufacturer
2962463
DESCSHORT
Short Description
Active module
DESCLONG
Long Description
VARIOFACE output module, with plug-in bases for 8 miniature relays, 1 changeover contact each, for 24 V DC, with knife-disconnect terminal blocks in the output (without relays)
MANUTYPEDESC
Manufacturer Type Description
UM- 8 RELS/KSR-G24/21/MT/PLC
PREVIEW
Preview
INTNO
International product number
4017918087166
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
BAH005
rated voltage
24 V
AAP798
Application standards
EN 61010-2-201, IEC 60664
BAF016
width
145.1 mm
BAA020
height
111.8 mm
AAF040
net weight
0.375 kg
BAB577
depth
52 mm
AAT080
Pole number
14
AAM488
type of electrical connection, control side
blade terminal
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4017918087166
AAW338
Manufacturer product designation
Active module
AAU734
Manufacturer product description
VARIOFACE output module, with plug-in bases for 8 miniature relays, 1 changeover contact each, for 24 V DC, with knife-disconnect terminal blocks in the output (without relays)
AAO057
Product type
UM- 8 RELS/KSR-G24/21/MT/PLC
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364190
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models