Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2968195 - UM 45-DO/LA/SIM8
Bill of material
PHOENIX CONTACT 2968195
MANUID
Product number of the Manufacturer
2968195
DESCSHORT
Short Description
Interface module
DESCLONG
Long Description
VARIOFACE indicator module, with flat-ribbon cable and COMBICON connector, for simulation, for 8 signals, for mounting on NS 35/7.5
MANUTYPEDESC
Manufacturer Type Description
UM 45-DO/LA/SIM8
PREVIEW
Preview
INTNO
International product number
4017918173692
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
37
BAH005
rated voltage
30 V
AAF726
rated current
1 A
AAP798
Application standards
DIN EN 50178, IEC 60664
BAB392
certificate/approval
UKCA
BAF016
width
74.8 mm
BAA020
height
50.02 mm
AAF040
net weight
0.083 kg
BAB577
depth
51 mm
AAT080
Pole number
14
AAM488
type of electrical connection, control side
blade terminal
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4017918173692
AAW338
Manufacturer product designation
Interface module
AAU734
Manufacturer product description
VARIOFACE indicator module, with flat-ribbon cable and COMBICON connector, for simulation, for 8 signals, for mounting on NS 35/7.5
AAO057
Product type
UM 45-DO/LA/SIM8
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models