Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2969055 - UMK-32 RM/MR-G24/1/YCS
Bill of material
PHOENIX CONTACT 2969055
MANUID
Product number of the Manufacturer
2969055
DESCSHORT
Short Description
Active module
DESCLONG
Long Description
32-channel output relay module (one N/O contact, 250 V AC/3 A) with a screw connection. The module is controlled through a 50-pos. system connector and is suitable for the Yokogawa ADV 551 and ADV 561 cards.
MANUTYPEDESC
Manufacturer Type Description
UMK-32 RM/MR-G24/1/YCS
PREVIEW
Preview
INTNO
International product number
4046356163699
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
37
BAH005
rated voltage
24 V
AAF726
rated current
0.006 A
AAP798
Application standards
EN 61010-2-201, IEC 60664
BAB392
certificate/approval
EAC
BAF016
width
202.5 mm
BAA020
height
77 mm
AAF040
net weight
0.412 kg
BAB577
depth
61 mm
AAT080
Pole number
3
BAA295
Degree of soiling
2
AAB418
Design of the electrical connection (head 1)
Screw connection
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4046356163699
AAW338
Manufacturer product designation
Active module
AAU734
Manufacturer product description
32-channel output relay module (one N/O contact, 250 V AC/3 A) with a screw connection. The module is controlled through a 50-pos. system connector and is suitable for the Yokogawa ADV 551 and ADV 561 cards.
AAO057
Product type
UMK-32 RM/MR-G24/1/YCS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364190
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Festo
    VUWS - pneumatic valve
    Festo
    CPE-PRS-NPT - manifold block
    PHOENIX CONTACT
    5603849 - UMK-PA/SI/8ASSEMBLY
    PHOENIX CONTACT
    2970921 - UMK- 8 OM-R/MF
    PHOENIX CONTACT
    2905195 - RIF-1-V8/PT/FLK14/OUT
    PHOENIX CONTACT
    2310235 - UM-2KS50/32-MR/21/ADV551/SO179
Previews
3D
2D
Download CAD models