Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2970921 - UMK- 8 OM-R/MF
Bill of material
PHOENIX CONTACT 2970921
MANUID
Product number of the Manufacturer
2970921
DESCSHORT
Short Description
Active module
MANUTYPEDESC
Manufacturer Type Description
UMK- 8 OM-R/MF
INTNO
International product number
4017918088071
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
37
BAF016
width
180 mm
BAA020
height
77 mm
BAH005
rated voltage
24 V
AAP798
Application standards
EN 61010-2-201, EN 61010-2-201
BAB392
certificate/approval
EAC
AAF040
net weight
0.281 kg
BAB577
depth
80 mm
BAA295
Degree of soiling
2
AAU734
Manufacturer product description
Fuse set
AAO663
GTIN
4017918088071
AAW338
Manufacturer product designation
Active module
AAO057
Product type
UMK- 8 OM-R/MF
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364190
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part