Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2975900 - UMK- EC56/56-XOR
Bill of material
PHOENIX CONTACT 2975900
MANUID
Product number of the Manufacturer
2975900
DESCSHORT
Short Description
Interface module
DESCLONG
Long Description
Interface module, connection 1: Screw connection, connection 2: EDAC / ELCO pin strip 1x 56-position (ELCO pin strip type 8016/EDAC pin strip type 516, right)
MANUTYPEDESC
Manufacturer Type Description
UMK- EC56/56-XOR
PREVIEW
Preview
AAM488
type of electrical connection, control side
ELCO-connector
INTNO
International product number
4017918089191
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
BAH005
rated voltage
125 V
AAF726
rated current
1.500 A
AAP798
Application standards
EN 60664-1
BAB392
certificate/approval
EAC
BAF016
width
157.25 mm
BAA020
height
77 mm
AAF040
net weight
0.27806 kg
BAB577
depth
57.500000 mm
AAT080
Pole number
56
BAA295
Degree of soiling
2
AAB418
Design of the electrical connection (head 1)
Screw connection
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4017918089191
AAW338
Manufacturer product designation
Interface module
AAU734
Manufacturer product description
Interface module, connection 1: Screw connection, connection 2: EDAC / ELCO pin strip 1x 56-position (ELCO pin strip type 8016/EDAC pin strip type 516, right)
AAO057
Product type
UMK- EC56/56-XOR
AAY811
URI of the product
http://www.phoenixcontact.com/product/2975900
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models