Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2976653 - UM-EC56/56/KDS3-PMT/XUL
Bill of material
PHOENIX CONTACT 2976653
MANUID
Product number of the Manufacturer
2976653
DESCSHORT
Short Description
Interface module
DESCLONG
Long Description
Interface module, connection 1: Screw connection with disconnect knife, connection 2: EDAC / ELCO pin strip 1x 56-position (ELCO pin strip type 8016/EDAC pin strip type 516, left)
MANUTYPEDESC
Manufacturer Type Description
UM-EC56/56/KDS3-PMT/XUL
INTNO
International product number
4017918089429
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
37
BAF016
width
180 mm
BAA020
height
110 mm
BAH005
rated voltage
25 V
AAF726
rated current
2 A
AAP798
Application standards
DIN EN 50178: 1998-04
AAF040
net weight
0.591 kg
BAB577
depth
60 mm
AAT080
Pole number
56
BAA295
Degree of soiling
2
AAB418
Design of the electrical connection (head 1)
Screw connection
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4017918089429
AAW338
Manufacturer product designation
Interface module
AAU734
Manufacturer product description
Interface module, connection 1: Screw connection with disconnect knife, connection 2: EDAC / ELCO pin strip 1x 56-position (ELCO pin strip type 8016/EDAC pin strip type 516, left)
AAO057
Product type
UM-EC56/56/KDS3-PMT/XUL
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part