Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2977461 - UM 72-16 DIO/MKDS/SO373
Bill of material
PHOENIX CONTACT 2977461
MANUID
Product number of the Manufacturer
2977461
DESCSHORT
Short Description
Interface module
DESCLONG
Long Description
VARIOFACE diode module, with screw connection and 16 diodes, can be wired individually
MANUTYPEDESC
Manufacturer Type Description
UM 72-16 DIO/MKDS/SO373
PREVIEW
Preview
INTNO
International product number
4017918365097
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
42
BAF016
width
91 mm
BAA020
height
90 mm
BAH005
rated voltage
24 V
AAF726
rated current
2.250 A
AAP798
Application standards
DIN EN 50178: 1998-04
AAF040
net weight
0.146 kg
BAB577
depth
58 mm
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4017918365097
AAW338
Manufacturer product designation
Interface module
AAU734
Manufacturer product description
VARIOFACE diode module, with screw connection and 16 diodes, can be wired individually
AAO057
Product type
UM 72-16 DIO/MKDS/SO373
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part