Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2979498 - UMK-16 RM/KSR-G 24/21/PLC
Bill of material
PHOENIX CONTACT 2979498
MANUID
Product number of the Manufacturer
2979498
DESCSHORT
Short Description
Active module
DESCLONG
Long Description
VARIOFACE output module, with 16 miniature relays, 1 changeover contact each, plugged, for 24 V DC (basic module, including relays)
MANUTYPEDESC
Manufacturer Type Description
UMK-16 RM/KSR-G 24/21/PLC
PREVIEW
Preview
INTNO
International product number
4017918130343
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
BAH005
rated voltage
24 V
AAP798
Application standards
EN 61010-2-201, IEC 60664
BAB392
certificate/approval
EAC
BAF016
width
258.4 mm
BAA020
height
77.074537 mm
AAF040
net weight
0.580 kg
BAB577
depth
59 mm
AAT080
Pole number
50
BAA295
Degree of soiling
2
AAB418
Design of the electrical connection (head 1)
Screw connection
AAM488
type of electrical connection, control side
blade terminal
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4017918130343
AAW338
Manufacturer product designation
Active module
AAU734
Manufacturer product description
VARIOFACE output module, with 16 miniature relays, 1 changeover contact each, plugged, for 24 V DC (basic module, including relays)
AAO057
Product type
UMK-16 RM/KSR-G 24/21/PLC
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364190
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models