Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
2986900000 - PSSRN K 24VDC 1Z K 600VAC 30A
明細表
Weidmueller 2986900000
PREVIEW
Preview
MANUID
Manufacturer Product ID
2986900000
MANUTYPEDESC
Manufacturer Type Description
PSSRN K 24VDC 1Z K 600VAC 30A
DESCSHORT
Description short
固态接触器, 4...32 V DC, 42...600 V AC +10% -15%, 持续电流: 30 A
DESCLONG
Description long
硬导线用于自动化技术中无损耗、无噪声的切换,负载最大可达 75 A。控制回路和负载回路实行电气隔离。可提供不同的设计,带有或不带散热片。半导体技术实现更高切换频率的负载切换。固态继电器在交付之前已经过 100% 的功能测试。
GTIN
4099986853027
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB960
min. rated control voltage Us with DC
4 V
AAC964
min. operating voltage
42 V
AAC966
Max. operating voltage
660 V
AAP621
Number of phases
1
BAA303
Power loss, static, current-independent [Pls]
32 W
BAH436
Max. rated DC voltage for controls
32 V
AAF040
Mass
0.206 kg
AAD931
customs tariff number (TARIC)
85364190
URL
URL
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型