Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Weidmüller
Description
2986920000 - PSSRN S 24VDC 1M K 600VAC 30A T
Bill of material
Weidmueller 2986920000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2986920000
MANUTYPEDESC
Manufacturer Type Description
PSSRN S 24VDC 1M K 600VAC 30A T
DESCSHORT
Short Description
Solid state contactor, 4...32 V DC, 42...600 V AC +10% -15%, Continuous current: 30 A
DESCLONG
Long Description
A solid state contactor is used for the wear-free and noise-free switching of loads up to 75 A in automation technology. Control and load circuits are galvanically isolated. They are offered in different designs, with and without a heat sink. Semiconductor technology permits the switching of loads with higher switching frequencies. The solid-state relays are 100% function-tested before delivery.
GTIN
4099986853041
MANUNAME
Manufacturer Name
Weidmueller Group
AAB960
min. rated control voltage Us with DC
4 V
AAC964
min. operating voltage
42 V
AAC966
Max. operating voltage
660 V
AAP621
Number of phases
1
BAH436
Max. rated DC voltage for controls
32 V
AAF040
Mass
0.370 kg
AAD931
customs tariff number (TARIC)
85364190
URL
URL
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
2D
ダウンロード(CADデータ)