Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
2986930000 - PSSRN K 24VDC 1D K 1000VDC 15A
Bill of material
Weidmueller 2986930000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2986930000
MANUTYPEDESC
Manufacturer Type Description
PSSRN K 24VDC 1D K 1000VDC 15A
DESCSHORT
Short Description
Solid state contactor, 4.5...32 V DC, 20.4...1000 V DC (IEC) Continuous current: 15 A
DESCLONG
Long Description
A solid state contactor is used for the wear-free and noise-free switching of loads up to 75 A in automation technology. Control and load circuits are galvanically isolated. They are offered in different designs, with and without a heat sink. Semiconductor technology permits the switching of loads with higher switching frequencies. The solid-state relays are 100% function-tested before delivery.
GTIN
4099986853058
MANUNAME
Manufacturer Name
Weidmueller Group
AAB960
min. rated control voltage Us with DC
4.500 V
AAC964
min. operating voltage
20.400 V
AAC966
Max. operating voltage
1000 V
BAA303
Power loss, static, current-independent [Pls]
22 W
BAH436
Max. rated DC voltage for controls
32 V
AAF040
Mass
0.260 kg
AAD931
customs tariff number (TARIC)
85364190
URL
URL
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
2D
下载CAD模型